Product  TL50BLGR1ALSQ

Ultrasonic Sensor

diffuse mode sensor

With Switching Output

Order number: 3073167

Alternative order number : 73167

    • Operating voltage 12…30 VDC
    • Compact design
    • Male, 8 mm
    • Switching range adjustable via teach-connection
    • Adjustable to retroreflective mode
    • Blind zone: 5 cm
    • Range: 50 cm
#

General data

EAN 662488731670
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin CN
Weight 80 g

Technical Data

Function Proximity switch
Output function NO contact, PNP
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS
Ambient temperature -20…+60 °C
Protection class IP68

Mounting accessories

100032386
U2-29262

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top