Product LEDUV395LA435XD6-XQ
Ultrasonic Sensor
diffuse mode sensor
With Switching Outputs
Order number: 3080573Alternative order number : 80573
- Compact design
- Connection via male M12 x 1
- Operating voltage 12…24 VDC
- Two PNP transistor outputs
- Two independent switching ranges adjustable via button or control line
- Blind zone: 15 cm
- Range: 100 cm

General data
| EAN | 662488805739 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 181 g |
Technical Data
| Function | Proximity switch |
| Output function | 2 x NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |

