Product LEDUV395LA290XD6-XQ
Measuring Light Screen
Emitter
Order number: 3087730Alternative order number : 87730
- 150 mm cable with male connector, M12 × 1, 8-pin
- Scan field (Y): 752 mm
- Resolution: 9.5 mm
- Range: 6.1 m
- Operating voltage: 16…30 VDC

General data
| EAN | 662488877309 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | CN |
| Weight | 1588 g |
Technical Data
| Function | Light screen |
| Light type | IR |
| Scan field | 752 mm |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65 |

