Product LEDUV395A70AD5-PQ
Pressure sensor
2 PNP/NPN Transistor Switching Outputs
Order number: 6833318- Rigid process connection, non-rotatable body
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range -1…25 bar rel.

Data Sheets
| German | 155 KB |
| English | 156 KB |
| French | 157 KB |
| Spanish | 113 KB |
| Czech | 157 KB |
| Dutch | 155 KB |
| Romanian | 157 KB |
| Russian | 119 KB |
| Polish | 158 KB |
| Chinese | 152 KB |
| Turkish | 158 KB |
Approval
Configuration File
Configuration Software
Manual
| PS Pressure Sensors Instructions for Use | 890 KB |
| PS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 311 KB |

