Product LEDUV395R70XD5-XQ
Photoelectric Sensor
Diffuse Mode Sensor with Adjustable Foreground Suppression
Order number: 3012191Alternative order number : 12191
- Cable with male end, M12 × 1, 4-pin, PVC, 150 mm
- Protection class IP67
- LED all-round visible
- Cut-off point adjusted via potentiometer
- Operating voltage: 10…30 VDC
- Switching output, bipolar, light operation

General data
| EAN | 662488121914 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 64 g |
Technical Data
| Function | Proximity switch |
| Light type | Red |
| Output function | NO/NC, PNP/NPN |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, ABS |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |

