Product TL50HGR1QP
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100019845- Fully welded metal measuring cell
- Pressure range 0…1000 bar rel.
- 10…30 VDC
- Analog output 4…20 mA
- Process connection M20 × 1.5 male thread, front sealing and manometer (combi)
- Connector device, M12 × 1
- ATEX, IECEx
- Category II 1/2 GD, Ex zone 0

Data Sheets
| German | 246 KB |
| English | 245 KB |
| French | 246 KB |
| Spanish | 309 KB |
| Czech | 247 KB |
| Dutch | 245 KB |
| Romanian | 245 KB |
| Russian | 445 KB |
| Polish | 247 KB |
| Chinese | 377 KB |
| Turkish | 247 KB |
ATEX Approval
Approval
| cULus — E302799 | 73 KB |
| EU DoC | 162 KB |
| IECEx — SEV 16.0011 | 3929 KB |
| China RoHS information | 240 KB |
| GOST/EAC certificate for Russia | 1363 KB |
| UK Type Examination Certificate | 263 KB |
Manufacturer's Declaration
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

