Product K50BLR1XRXPQ
Photoelectric Sensor
Laser Distance Sensor (Triangulation)
With Switching Output
Order number: 3097631Alternative order number : 97631
- 4-digit 7-segment LED display
- 3 buttons
- Output indicator (yellow)
- IP67/69K
- ECOLAB-certified
- Range: 35…110 mm
- Laser class 1, red, 655 nm, acc. to IEC 60825-1:2007
- Operating voltage: 12…30 VDC
- 1 × NPN switching output
- Rectangular design
- Stainless steel housing (1.4404 )

General data
| EAN | 662488976316 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 147 g |
Technical Data
| Function | Proximity switch |
| Light type | Red |
| Output function | NO/NC, NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Stainless steel |
| Window material | Acrylic |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67/IP68/IP69 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

