Product DF-G1-NS-Q5
Gateway for BL67 I/O system
Interface for PROFIBUS-DP (DPV0/DPV1)
Order number: 6827232- 3 decimal rotary coding switches
- Protection class IP67
- LEDs for display of supply voltage, group and bus errors
- Interface between the BL67 system and PROFIBUS-DPV0/DPV1
- 12 Mbps
- Two males M12 x 1, 5-pin, reverse-keyed, for fieldbus connection
- One male 7/8", 5-pin, for power supply

General data
| EAN | 4047101109474 |
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 372 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

