Product TL50BLGRQP
LED Signal Light
Tower Light
Order number: 3019286Alternative order number : 19286
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Multicolor: Green (COL 1) / Red (COL 2)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488192860 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 204 g |
Technical Data
| Function | Tower light |
| Light type | Green, Red |
| Number of colors/segments | 2 |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, ABS, Black |
| Window material | Polycarbonate, clear |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 |
|
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Connectivity accessories
|
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
|
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |

