Product TL50BLRQP
Pressure Sensor
Relative Pressure: 0…600 Bar
Order number: 100001605- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- Metal measuring cell
- Pressure range 0…600 bar relative
- 18…33 VDC
- NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link SSP4.1.1
- Process connection G1/4″ male thread
- Connector device, M12 × 1

Data Sheets
| German | 255 KB |
| English | 254 KB |
| French | 256 KB |
| Spanish | 305 KB |
| Czech | 256 KB |
| Dutch | 254 KB |
| Romanian | 254 KB |
| Russian | 441 KB |
| Polish | 256 KB |
| Chinese | 372 KB |
| Turkish | 257 KB |
Approval
Configuration File
Configuration Software
Datenblätter Archiv
IO-Link Parameters
Manual
| Version without Smart Sensor Profile | 1046 KB |
| Version with Smart Sensor Profile | 1301 KB |
| IO-Link - Simple, Consistent, Efficient | 1266 KB |
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

