Product TL50BLR
LED Signal Light
Tower Light
Order number: 3019281Alternative order number : 19281
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Monochrome: Red (COL 1)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488192815 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 227 g |
Technical Data
| Function | Tower light |
| Light type | Red |
| Number of colors/segments | 1 |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS, Black |
| Window material | Polycarbonate, clear |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |

