Product TL50BLGYRA
Pick-to-Light
Placement Sensor
Capacitive Button
Order number: 3085201Alternative order number : 85201
- Protection class IP67
- Male M12 x 1, 4-pin
- No color (COL 1) / Green (COL 2)
- PNP switching output, NO contact

General data
| EAN | 662488852016 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 64 g |
Technical Data
| Function | Touch Button |
| Light type | Green |
| Number of colors/segments | 1 |
| Output function | NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |

