Product  TL50BLRA

Photoelectric Sensor

Retroreflective Sensor with Polarizing Filter

Order number: 3032725

Alternative order number : 32725

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Selectable light/dark operation or light operation with alarm function
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488327255
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin CN
Weight 147 g

Technical Data

Function Retroreflective Sensor
Light type Red polarized
Output function Connection programmable, NPN
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67/IP69

Select Country

Turck worldwide

to top