Product TL50BLGRAQ
I/O Module for DeviceNet Fieldbus
8 digital npn inputs
Order number: F0138- 8 digital npn inputs
- Short-circuit monitoring
- Module-related diagnostics
- One channel per connector
- Glasfaserverstärktes PA6‐Gehäuse
- Vibrations‐ und erschütterungsfest
- Vergossene Modulelektronik
- Metallsteckverbinder
- Schutzart IP67

General data
| EAN | 4047101673821 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 612.58 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

