Product TL50BLBGYRALSQP
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100002529- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…1.6 bar rel.
- 7…33 VDC
- Analog output 4…20 mA
- Process connection M20 × 1.5 male thread, front sealing and manometer (combi)
- Connector device, DIN EN 175301-803-A

Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |

