Product TL50BLBGYRALSC
LED Linear Light
In the Plastic Housing
Order number: 3807459Alternative order number : 807459
- Cylindrical illuminated area
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- M12 × 1 male connector, straight, 4-pin
- Ambient temperature: -40…+70 °C
- Light length L1: 286 mm
- Housing length L2: 351.5 mm
- RGB LEDS
- Multicolor linear light
- Parameterizable via IO-Link
- FDA compliant
- 2 × LMBWLS27EC snap bracket included in delivery

Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |

