Product  K50LGRBNQ

Bus Cable for CAN (DeviceNet, CANopen)

PVC Cable Jacket

Order number: U0134-28
    • Jacket material: PVC
    • Jacket color: gray
    • UL approval
    • End open
    • 7/8" male, straight
    • Cable length: 3.0 m
#

General data

EAN 4047101040364
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin MX
Weight 380 g

Technical Data

Cable length 3.0  m

Mounting accessories

100032386
U2-29262

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top