Product K50BCLRXXPQP
LED Linear Light
In the Metal Housing
Order number: 3087949Alternative order number : 87949
- ON/OFF switch
- Light beam: 570 mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color: White
- Cable, PVC, 2 m
- SMBWLS28RA mounting bracket included in delivery

Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

