Product WL50SWL5
IP67 Junction Box, 4-Channel
FOUNDATION Fieldbus
Order number: 6611425- Junction box for wall mounting with stainless steel M12 flange connections
- Integrated terminating resistor (activatable)
- Cable shielding: Capacitive or direct connection to housing potential selectable via switch
- Isolated support terminal for optional protective conductor incorporated in cable
- Powder-coated die-cast aluminium housing
- Pressure compensation element protects against condensation
- Connection of the housing potential via M5 x 1 bolt
- Entity and FISCO compliant according to IEC 60079-11

General data
| EAN | 4047101006032 |
| eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
| Customs tariff number | 85369095000 |
| Country of origin | DE |
| Weight | 668 g |
Technical Data
| Electrical connection | M12 receptacle |
| Housing material | Powder-coated die-cast aluminium |
| Ambient temperature | -30…+70 °C |
| Protection class | IP67 |
| Approvals | ATEX |

