Product WL50SRL11Q
Ultrasonic Sensor
diffuse mode sensor
With Switching Output
Order number: 3002716Alternative order number : 02716
- Compact design
- Cable, 2 m
- Temperature compensation
- Very small blind zone
- Switching range adjustable via teach-in
- Adjustable to retroreflective mode
- Blind zone: 3 cm
- Range: 30 cm

General data
| EAN | 662488027162 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 650 g |
Technical Data
| Function | Proximity switch |
| Output function | NO contact, PNP |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, ABS/Polycarbonate |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

