Product K50BCLXRXPQ
Photoelectric Sensor
Diffuse-Mode Sensor
Order number: 3810300- Miniature sensor with slim housing for confined spaces
- Protection class IP67
- Connection via 150-mm PVC cable with M8 × 1 male connector, 3-pin
- Range: 150 mm
- Crosstalk protection
- Adjusted via potentiometer
- PNP switching output, light operation

General data
| EAN | 662488084615 |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 18.14 g |
Technical Data
| Function | Proximity switch |
| Light type | Red |
| Output function | PNP |
| Electrical connection | Cable with connector, M8 × 1 |
| Housing material | Plastic, PC ABS |
| Window material | Acrylic |
| Ambient temperature | -25…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

