Product  TM18VN6DV

Photoelectric Sensor

Laser Diffuse Mode Sensor with Adjustable Background Suppression

Order number: 3073187

Alternative order number : 73187

    • Cable with male end, M12 × 1, 4-pin, PVC, 150 mm
    • Protection class IP67
    • LED all-round visible
    • Cut-off point adjusted via potentiometer
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488731878
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin CN
Weight 32 g

Technical Data

Function Proximity switch
Operating mode Background suppression, adjustable
Design Rectangular
Construction size 21.1 x 15 x 34.5 mm, QS18
Range 1…150 mm
Light type Red
Laser class  1
Operating voltage 10…30 VDC
Output function NO/NC, NPN
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Plastic, ABS
Ambient temperature -10…+50 °C
Protection class IP67

Mounting accessories

6836476

Select Country

Turck worldwide

to top