Product  IT23SM8

LED Linear Light

In the Metal Housing

Order number: 3800532
    • Cascadable
    • Light beam: 710mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP50
    • Color 1: Green (100 % light intensity)
    • Color 2: Red (50 % light intensity)
    • Two-color linear light
    • M12 x 1 male, straight, 4-pin
    • SMBWLS28RA mounting bracket included in delivery
#

General data

eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 726 g

Technical Data

Construction size 785 x 28 x 21 mm
Housing material Metal, AL
Ambient temperature -25…+70 °C
Protection class IP50

Select Country

Turck worldwide

to top