Product IR2.53S
Photoelectric Sensor
Retroreflective Sensor
Order number: 3030180- Cable, 9 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Selectable light/dark operation or light operation with alarm function
- Operating voltage: 10…30 VDC
- PNP switching output, light and dark operation

General data
| EAN | 0662488301804 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019 |
| Country of origin | US |
| Weight | 572 g |
Technical Data
| Cable length | 2.0 m |
| Construction size | 59.2 mm |
| Housing diameter | Ø 18 mm |
| Housing material | Plastic, PBT |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

