Product IAT23S
Inductive Sensor
With Analog Output
Order number: 1537003- M30 × 1.5 threaded barrel
- Chrome-plated brass
- 4‐wire, 15…30 VDC
- Analog output
- 0…10 V and 0…20 mA
- M12 x 1 male connector

General data
| EAN | 4047101072952 |
| eCl@ss-Code (V5.1.4): | 27270802 -/- Indcutive distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 141 g |
Technical Data
| Mounting conditions | Flush |
| Construction size | 77 mm |
| Housing diameter | Ø 30 mm |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

