Product LEDGR70XD5-XQ
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3077192Alternative order number : 77192
- Cable, PVC, 2 m, 4-wire
- Protection classes IP67 / IP68
- Metal housing
- LED all-round visible
- Indication of insufficient excess gain
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488771928 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 68 g |
Technical Data
| Function | Proximity switch |
| Light type | Red |
| Output function | Complementary contact, NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, Nickel-plated brass, Nickel Plated |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67/IP68 |

