Product BF23S
Inductive Sensor
For Use in Vehicle Board Nets
Order number: 1584000- Threaded barrel, M12 x 1
- Stainless steel, 1.4301
- For vehicle board nets, 12 V and 24 V
- Increased interference immunity 100 V/m radiated acc. ISO 11452-4 and 100 mA BCI acc. to ISO 11452-2
- Load-dump protection acc. to DIN ISO 7637-2 (SAE J 113-11)
- Extended temperature range
- High protection class IP68/IP69K
- Protection against salt spray and rapid temperature change
- Laser engraved label, permanently legible
- DC 3-wire, 8.4…65 VDC
- NO contact, PNP output
- M12 x 1 male connector
- E1 type approval from German federal office for motor vehicles

General data
| EAN | 4047101201093 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 35 g |
Technical Data
| Mounting conditions | Flush |
| Construction size | 62 mm |
| Housing diameter | Ø 12 mm |
| Housing material | Stainless steel, 1.4301 (AISI 304) |
| Ambient temperature | -40…+85 °C |
| Protection class | IP68/IP69K |

