Product Q26NXLPQ7
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3036906Alternative order number : 36906
- Male ½ “, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40…+70 ° C

General data
| EAN | 662488369064 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 83 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Receiver |
| Design | Threaded barrel |
| Construction size | M30 x 1.5 |
| Range | 0…60000 mm |
| Operating voltage | 20…250 VAC |
| Output function | Light operation, Relay output |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT |
| Ambient temperature | -40…+70 °C |
| Protection class | IP69 |
| Special features | Wash down |

