Product LEDRLA145XD6-XQ
LED Signal Light
Beacon
Order number: 3091418Alternative order number : 91418
- LED all-round visible
- Individually controllable
- Screw-in thread M30x1.5
- Protection class IP67
- Multicolor: Yellow (COL 1) / White (COL 3)
- Cable 2 m
- Operating voltage 18…30 VDC

General data
| EAN | 662488914189 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 226 g |
Technical Data
| Function | Spotlight |
| Light type | Yellow, White |
| Number of colors/segments | 2 |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PC, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |

