Product  LEDGLA145XD6-XQ

Field-Wireable Connector

Sub-D Connector

Male Connector, Angled

Order number: 6604220
    • For use in PROFIBUS-DP applications
    • Integrated controller for clock rates up to 12 Mbps
    • Integrated LEDs for bus cable functions
    • PG diagnostic socket, integrated
    • Activatable terminating resistor
    • 90° cable outlet
    • Shieldable
    • Metal housing
    • IDC quick connection
    • 9-pin
    • Cable diameter 6.0…8.0 mm
    • UL approval
#

General data

EAN 4047101506853
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin TH
Weight 93 g

Select Country

Turck worldwide

to top