Product  TL50ALSQP

Safety Light Curtain

Emitter

Order number: 3083544

Alternative order number : 83544

    • Cable with M12 × 1 connector, 300 mm, 8-pin
    • Protection class IP65
    • Flat housing without blind zone
    • Scan code adjustable via DIP switch
    • Operating voltage: 24 VDC ± 15 %
    • Resolution 14 mm
    • Scan field 830 mm (L1)
    • Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
    • Type 4 acc. to IEC 61496‐1,‐2
    • SIL 3 to IEC 61508
#

General data

EAN 662488835446
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 2155 g

Technical Data

Function Light screen
Light type IR
Scan field 830  mm
Cascadable No
Electrical connection Cable with connector, M12 × 1
Cable length 0.30  m
Housing material Metal, AL, Yellow polyester
Ambient temperature 0…+55 °C
Protection class IP65

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top