Product  TL50BGYRALSQP

Pressure Transmitter

With Current Output (2-Wire)

Order number: 6836946
    • Ceramic measuring cell
    • Compact and robust design
    • Excellent EMC properties
    • Pressure range 0…200 psi relative
    • 7…33 VDC
    • Analog output 4…20 mA
    • Process connection 1/8"-27 NPT male thread
    • Plug-in device, DIN EN 175301-803-A
#

General data

EAN 4047101423235
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Technical Data

Output function Analog output current
Electrical connection Connector, DIN EN 175301-803 Form A
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Ambient temperature -30…+85 °C
Protection class IP65
Approvals CE, Metrological certification (RUS), cULus

Connectivity accessories

3087999
4600650

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top