Product  LEDIA70SSD5-XQ

Photoelectric Sensor

Retroreflective Sensor

Order number: 3029509

Alternative order number : 29509

    • M12 × 1 male connector, 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
    • Selectable light/dark operation or light operation with alarm function
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488295097
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin CN
Weight 48.08 g

Technical Data

Function Retroreflective Sensor
Light type IR
Output function Connection programmable, PNP
Electrical connection Connector, M12 × 1
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67/IP69

Select Country

Turck worldwide

to top