Product  LEDWA70AD5-PQ

Barcode Reader — Image Sensor

Order number: 3090796

Alternative order number : 90796

    • Second iVu generation
    • Internal memory for 30 inspections
    • 1/3“ CMOS, 752x480 pixels
    • Integrated ring light: Green
    • Protection class IP67
    • External strobe output + 5 VDC
    • External trigger input
    • Lens, 8mm, M12x1
    • Display: Integrated 65.5 mm LCD color display, 320 x 240 transreflective
    • Operating voltage 10…30 VDC
    • M12 x 1 male, 12-pin
    • Three PNP/NPN switching outputs, selectable via software
    • USB 2.0 host: M8 female, 4-pin
    • Ethernet via M8 x 1 male, 4-pin
    • Industrial Ethernet: PROFINET, EtherNet/IP, Modbus/TCP, PCCC
#

General data

EAN 662488907969
eCl@ss-Code (V5.1.4): 27310201 -/- Camera (image processing) (P3/P4, iVu)
Customs tariff number 85365019000
Country of origin US
Weight 626 g

Technical Data

Function Barcode reader - image sensor
Light type Green
Communication protocol EtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232
Electrical connection Connector, M12 × 1
Housing material Plastic, Thermoplastic material, Black
Window material Acrylic, clear
Ambient temperature 0…+50 °C
Protection class IP67

Select Country

Turck worldwide

to top