Product  BRT-3

Accessories

Reflector

Order number: 3016164

Alternative order number : 16164

    • Round housing
    • Reflective area 1
    • Reflection coefficient 1
    • (Reference BRT‐3)
#

General data

EAN 662488161644
eCl@ss-Code (V5.1.4): 27279203 -/- Optical reflector (accessories sensor technology)
Customs tariff number 39269097900
Country of origin CN
Weight 24 g

Technical Data

Accessory type Reflector
For use with Photoelectric sensors
Construction size 9 mm
Housing diameter Ø  84  mm
Ambient temperature -20…+65 °C

Select Country

Turck worldwide

to top