Product LEDRA70XD5-PQ
Photoelectric Sensor
Switching Light Screen
Receiver
Order number: 3071816Alternative order number : 71816
- Cable, 2 m, 5-wire
- Protection class IP65
- Scan field 599 mm
- Minimum target size 9.5 mm
- Operating voltage: 10 … 30 VDC
- Programmable connection for reduced sensing range
- 2 slot nuts including M5 screws for wall mounting included in the scope of delivery

General data
| EAN | 662488718169 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 707 g |
Technical Data
| Function | Light screen |
| Scan field | 599 mm |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, AL, Grey |
| Window material | Plastic |
| Ambient temperature | -20…+70 °C |
| Protection class | IP65 |

