Product LEDRA70XD5-XM
Pressure Transmitter
Ratiometric Output (3-Wire)
Order number: 100018473- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…25 bar rel.
- 5 VDC ± 10 %
- Ratiometric output 10…90 %
- Process connection 7/16"-20 UNF female thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101524192 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Output function | ratiom. 10…90% |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
| Approvals | CE, Metrological certification (RUS), cULus |

