Product LEDGLA290AD6-XQ
Isolating transducer
2-channel
Order number: 7580307- Input circuits monitored for wire-break and short-circuit
- Complete galvanic isolation
- HART transparent
- Removable spring type terminals
- ATEX, IECEx, cFM, cUL,NEPSI, INMETRO, Kosha, TR CU EAC CMI, TIIS, Russia Pattern Approval
- Installation in zone 2
- SIL 2

Data Sheets
| German | 153 KB |
| English | 154 KB |
| French | 155 KB |
| Spanish | 109 KB |
| Czech | 155 KB |
| Dutch | 154 KB |
| Romanian | 155 KB |
| Russian | 115 KB |
| Polish | 156 KB |
| Chinese | 145 KB |
| Turkish | 157 KB |

