Product EA5R300XKQ
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3064571Alternative order number : 64571
- Male 8 mm, 6-pin, snap-lock
- Teaching function
- Response time, adjustable
- Green visible light
- Operating voltage 12…24 VDC
- Optical sensitivity, adjustable
- Switch-off delay (0…100 ms)

General data
| EAN | 662488645717 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 82 g |
Technical Data
| Function | Fiber optic sensor |
| Operating mode | Plastic fiber |
| Design | Rectangular |
| Construction size | 84.4 x 10.5 x 35.9 mm, D10 |
| Light type | Green |
| Operating voltage | 12…24 VDC |
| Output function | NO contact, PNP |
| Current output | 4…20 mA |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -10…+55 °C |
| Protection class | IP50 |
| Special features | keep/defer |
Connectivity accessories
|
WKC4.4T-5/TEG | 6628391 |
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |
Functional accessories
|
PKG4M-10/TEG | 6628554 |
|
RKC4T-P7X2-10-RSC4T/TEL | 6625413 |
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
RKC4.4T-25-RSC4.4T/TXG | 6636172 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

