Product TL50HBGYRA
Passive Actuator/Sensor Junction Box, 8 Ports
M8 × 1 I/O Port with Integral Homerun Cable
Order number: UX12932- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS conform
- cULus listed
- I/O port (number of pins): 3-pin + PE
- General purpose cable
- PVC jacket, yellow, shielded, 18 × 24 AWG
- -40 °C cold bending strength
- Fire classes: UL1061, CSA FT1

Technical Data
| Cable length | 0.30 m |
| Ambient temperature | -40…+85 °C |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |

