Product TL50HGR
Photoelectric Sensor
Laser Diffuse Mode Sensor with Adjustable Background Suppression
Order number: 3073184Alternative order number : 73184
- Cable, PVC, 2 m
- Protection class IP67
- LED all-round visible
- Cut-off point adjusted via potentiometer
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488731847 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 90.72 g |
Technical Data
| Function | Proximity switch |
| Light type | Red |
| Output function | NO/NC, NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |

