Product  LEDRLA580SSD6-XQ

Photoelectric Sensor

Convergent Mode Sensor

Order number: 3047274

Alternative order number : 47274

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjustable via potentiometer
    • Alignment indicator
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light/dark operation
#

Select Country

Turck worldwide

to top