Product LEDRLA290XD6-XQ
Ultrasonic Sensor
Retroreflective Sensor
Order number: 100005609- Smooth sonic transducer face
- Rectangular housing Q12S, potted
- Lateral light emission
- Connection via M8 × 1 male connector
- Teach range adjustable via connection cable or via IO-Link
- Blind zone: 2 cm
- Range: 20 cm
- Resolution: 1 mm
- Aperture angle of sonic cone: ±9 °
- Switching output, NPN
- NO/NC programmable
- IO-Link

General data
| EAN | 4047101506594 |
| eCl@ss-Code (V5.1.4): | 27272802 -/- Retroreflective ultrasonic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 23 g |
Technical Data
| Function | Retroreflective Sensor |
| Output function | NO/NC, NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Metal, AL, Anodized |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Approvals | CE, cULus |
Data Sheets
| German | 108 KB |
| English | 108 KB |
| French | 109 KB |
| Spanish | 109 KB |
| Czech | 109 KB |
| Dutch | 109 KB |
| Romanian | 109 KB |
| Russian | 113 KB |
| Polish | 110 KB |
| Chinese | 144 KB |
| Turkish | 164 KB |
Approval/Declaration
Configuration File
Configuration Software
Manual
| Operating instructions ultrasound sensors ”Compact” | 2608 KB |

