Product DX99N2X1S2N0V2X0D1
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 100002609- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range -0.2…0.2 bar rel.
- 12…33 VDC
- Analog output 0…10 V
- Process connection G1/2" male thread front sealing
- Cable device, open-ended braid

General data
| EAN | 4047101467321 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 121 g |
Technical Data
| Design | Without display |
| Operating voltage | 12…33 VDC |
| Output function | Analog output voltage |
| Voltage output | 0…10 V |
| Electrical connection | Stranded wires, Open end |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP65 |
| Approvals | CE, Metrological certification (RUS), cULus |
Mounting accessories
|
RSSD-RSSD-4416-65M | 6441673 |
|
BRO.P.RFID-UHF_Q300.EN | 100003843 |

