Product DX99N2X1S2N0M2X0D1
RFID Cable Standard Version
Extension Cable
Order number: 6699204- 4‐wire, AWG 24/AWG 22
- Jacket material: PUR, color: yellow
- Free from halogen and LABS
- Shielding: aluminum foil, tinned copper wire
- Jacket diameter: 6.9 mm
- Suitable for drag chain use, oil resistant, highly flexible
- Cable UL Style 20549
- M12 male connector, straight, A-coded
- M12 female connector, angled, A-coded
- Cable length: 5.0 m

General data
| EAN | 4047106123307 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 327 g |
Technical Data
| Cable length | 5.0 m |
| Ambient temperature | -25…+80 °C |
Mounting accessories
|
RSSD-RSSD-4416-65M | 6441673 |
|
BRO.P.RFID-UHF_Q300.EN | 100003843 |

