Product LEDBLA435AD6-XQ
BL20 electronic module
Bus Refreshing Module with Diagnostics
Order number: 6827006- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicating system status, field supply and diagnostic information
- Can be used to form potential groups
- BL20 I/O modules powered with 5 VDC nominal voltage via the internal module bus
- Supplies field with 24 VDC nominal voltage

Data Sheets
| German | 153 KB |
| English | 154 KB |
| French | 155 KB |
| Spanish | 110 KB |
| Czech | 155 KB |
| Dutch | 154 KB |
| Romanian | 155 KB |
| Russian | 114 KB |
| Polish | 156 KB |
| Chinese | 145 KB |
| Turkish | 157 KB |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |

