Product  VSMQAP6CV50

Deutsch Connector

Connection Cable

Order number: 100000249
    • Deutsch connector DT04, straight, 2-pin
    • Jacket material: TPE-U (PUR)
    • Jacket color: black, similar to RAL 7021
    • Suitable for drag chain use
    • Flame retardant
    • Halogen free acc. to DIN VDE 0472 part 815
    • RoHS compliant
    • Protection classes IP67 and IP69K
    • Cable length: 2.0 m
#

General data

EAN 4047101435993
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CZ
Weight 85 g

Technical Data

Cable length 2.0  m
Ambient temperature -25…+80 °C

Select Country

Turck worldwide

to top