Product  VSM5AP6CV20Q7

Photoelectric Sensor

Opposed Mode Sensor (Emitter/Receiver)

Order number: 3026536

Alternative order number : 26536

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjustable via potentiometer
    • Alignment indicator
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light/dark operation
#

General data

EAN 662488265366
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin US
Weight 197 g

Technical Data

Function Opposed mode sensor
Operating mode Receiver
Design Rectangular with thread
Construction size 53.3 x 12.3 x 30.7 mm, Mini Beam
Range 300 mm
Operating voltage 10…30 VDC
Output function NO contact, PNP/NPN
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material, Yellow
Ambient temperature -20…+70 °C
Protection class IP67
Special features Clear object detection, Encapsulated

Select Country

Turck worldwide

to top