Product VSM4AP6CV20Q7
Photoelectric Sensor
Photoelectric Sensor for Glass Fibers
Order number: 3054324Alternative order number : 54324
- Male connector 7/8"
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 12…250 VDC or 24…250 VAC
- Relay output, NO (SPST)
- Light or dark operation, adjusted via selector switch

General data
| EAN | 662488543242 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 263 g |
Technical Data
| Function | Fiber optic sensor |
| Operating mode | Glass fiber |
| Design | Rectangular |
| Construction size | 60.5 x 44.5 x 101.6 mm, Q45 |
| Light type | IR |
| Operating voltage | 24…250 VAC / 12…250 VDC |
| Output function | NO contact, Relay output |
| Electrical connection | Connector, 7/8″ |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -25…+55 °C |
| Protection class | IP67 |
| Special features | keep/defer, Wash down |
Connectivity accessories
|
TL50BLYAOS | 3805203 |
|
PT100PSIG-1005-U1-DA91 | 6836852 |

