Product  K50FLGRY6PQPMA

LED Signal Light

Tower Light

Order number: 3086665

Alternative order number : 86665

    • Black plastic housing
    • Protection class IP67
    • EMI and RFI immune
    • Monochrome: Red rotating (COL 1)
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Omnidirectional, sealed, pulsed tone max. 99 dB
#

General data

EAN 662488866655
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 192 g

Technical Data

Function Tower light
Light type Red, rotating
Number of colors/segments 1
Acoustic signal Pulsed
Volume 99 dB
Dimmable No
Cascadable No
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS, Black
Window material Polycarbonate, clear
Ambient temperature -20…+50 °C
Protection class IP67

Mounting accessories

100032386
U2-29262

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top